Technical Support 800-834-4969

Rack Width

close

Two Post Rack Dimensions

 

 DIMENSION 

 19” EIA RACK 

23” EIA RACK 

A

17.75”
(450.85 MM)

21.75”
(552.45 MM)

B

18.31”
(465.14 MM)

22.31”
(566.74 MM)

C

16”
(406.4 MM)

20”
(508 MM)

D

20.25”
(514.35 MM)

24.25”
(615.95 MM)

 

 

 

 

 

 

Note: Dimensions shown are for 3" channel racks. 

Rack Width Dimensions Plan View