Technical Support 800-834-4969

Vertical - For Racks



CPI's Vertical Power Strips offer an expanded range of features and options. Designed to provide power along the full height of racks 4' high and taller. Mounting brackets (included) provide a 6.5" standoff from the rack channel which allows plug and service access for all rack-mounted equipment. Easy rack mounting to channel provides flexibility in vertical placement of brackets. Mounting screws included. Sold individually.

  • 125 VAC, 15, 20 or 30 amp rating, UL Listed
  • Standard or Twist-Lock Plug
  • 10 or 20 outlets, 10' Cord
  • Optional Surge Protection
  • Circuit Breaker

Vertical Power Strips For Racks