Technical Support 800-834-4969

Vertical - For Universal Racks

close

 

Streamlined, durable steel body is fitted with bracket for vertical mounting on CPI Universal Racks only.

  • 125 VAC, 15 or 20 amp rating, UL Listed
  • Standard or Twist-Lock Plug
  • Eight outlets, 10' Cord
  • Optional Surge Protection
  • Circuit Breaker

Note: Attaches to the side of the Universal rack does not work in conjunction with a vertical cable manager

Vertical Mount Power Strip for Universal Racks