Technical Support 800-834-4969

Adjustable Bracing Kit



This strong, easy to install adjustable rack bracing kit provides a cost effective, attractive solution for bracing an equipment rack or auxiliary frame. It attaches directly to the wall and rack top with bolts to provide positive bracing.


  1. Mount the kit onto the wall using two bolts.
  2. Mount the other side onto the top rack using two bolts.
  3. Bolt the center section to fit required depth.


  • Adjustable 24” to 36” depth from wall
  • Made of strong lightweight aluminum
  • Available in 19”, 23” and 25” widths
  • Available in four colors to complement rack installations

Note: For secure bracing, it is recommended that the rack/frame be secured to the floor with CPI Rack and Frame installation Kit 

Adjustable Bracing Kit for Racks