Technical Support 800-834-4969

Cable Runway Wall to Rack Kit

close

 

The CPI Cable Runway Wall to Rack Kit is a one part number solution to the problem of providing support for cable between the rack and the wall.

Kit consists of:

  • 54" (4'6") long universal cable runway
  • Wall angle support bracket
  • Rack to runway mounting plate
  • Pair of end caps
  • (6) J-bolts

Use kit part number 11911-XXX when attaching to a Standard and/or Universal Series rack with a 3" (80 mm) deep mounting channel. Use kit number 31473 with a Standard Rack with the 6" (150 mm) deep mounting channel.

The kit is available with runway that is 6" (150 mm), 9" (230 mm), or 12" (300 mm) wide.

11911L_INSTALL_SHADED_RGB72