Technical Support 800-834-4969

Seismic Monitor Tie-Down Kit

close

 

The kit, for use in datacom cabinets, includes two base brackets, two corner brackets, two tie-down straps, and corner pads. Slots added to the below shelves allow the tie-down kit to be attached.

 

COMPATIBLE DATACOM CABINET SHELVES 

19” WIDTH

23” WIDTH

SHELF TYPE

SHELF DEPTH

12495-X19

12495-X23

MONITOR/KB

24”

14070-X19

14070-X23

SOLID

29”

12334-X19

12334-X23

SOLID

24”

12336-X19

12336-X23

SOLID

18"

14072-X19

14072-X23

VENTED

29"

12335-X19

12335-X19

VENTED

24"

12337-X19

12337-X23

VENTED

18"

Seismic Monitor Tie-Down Kit