Technical Support 800-834-4969

Double Sided Shelves

close

16"& 19" Deep Low Profile Shelf

Reduced height design saves on valuable rack space.  Convenient
for mounting smaller modems,
CPUs, etc. Ideal for use with
single sided racks.
Supports up to 40 lb 
Mounting hardware not included

Low Profile Shelf 

Sun® CPU Shelf


The Sun® Microsystems CPU Shelf was designed to accommodate SunSparc® Stations or similar applications.  The unique flange-down design allows easy access to the side-mount 3.5” floppy or CD-ROM drive included with SunSparc® Stations.
Made of sturdy lightweight aluminum.
Supports up to 50 lb
Mounting hardware not included

Sun CPU Shelf 

Double-Sided Shelf


Provides centered loading and deeper equipment handling capabilities.  Supports up to 100 lb of equipment.  Shelf is 21.75” deep.  Mounts on 3” double-sided racks only.  Mounting hardware not included. 

Double Sided Shelf 

26" Deep Shelf

Extra deep design is convenient for mounting large CPUs, power supplies, laser printers or any equipment requiring additional support.  Supports up to 150 lb.  Mounting hardware not included. 

26 Inch Deep Shelf 

Double-Sided Low Profile Shelf

The reduced height design saves valuable rack space.
Bottom ventilation for enhanced air flow circulation.  Supports up to 60 lb of equipment.  Shelf is 20.00 inches deep
Mounts on 3” double-sided racks only.
Mounting hardware not included

Double Sided Low Profile Shelf 

Heavy-Duty Equipment Shelf for 3" Channel

Convenient for mounting large CPUs, power supplies, laser printers or any equipment requiring additional support. 

Made of sturdy aluminum
20" deep x 7.2" high; holds up to 200 lb
Mounting hardware not included
Shipping weight about 8 lb

 

Heavy Duty Equipment Shelf