| Chatsworth Products

 

Sliding Single Keyboard Tray 

Provides retractable mounting tray for keyboards up to 9.8" deep.

  • Made of aluminum
  • Extends 8" providing full access to keyboard
  • Retracts out of the way when not in use
  • 19" version holds up to 16.1" wide keyboards
  • 23" version holds up to 20.1" wide keyboards
  • Mounting hardware not included
 
Sliding Single Keyboard Tray 

Sliding Double Keyboard Tray 

Convenient for mounting multiple keyboards. Similar to Sliding Single Keyboard Tray except holds two keyboards.

  • Made of aluminum
  • Extends 8" providing full access to keyboards
  • Retracts out of the way when not in use
  • Holds keyboards up to 9.8" deep
  • 19" version holds up to 16.1" wide keyboards
  • 23" version holds up to 20.1" wide keyboards
  • Mounting hardware not included
 
Sliding Double Keyboard Tray 

Sliding Keyboard & Mouse Tray 

Convenient tray for holding keyboard and mouse. Mounting hardware not included.

  • Made of aluminum
  • Keyboard tray extends 8" providing full access to all keys
  • Hold keyboards up to 9.8" deep
  • Holds up to 20.1" wide keyboards
  • Tray and pad retract out-of-the-way when not in use
  • 9"x7" mouse pad mounts in a choise of four convenient locations  
 
Sliding Keyboard & Mouse Tray 

Flush Mounted Sliding Keyboard Tray with Wrist Rest 

Space-saving tray requires only 1 RMU providing more space for mounting electronics.

  • Made of aluminum
  • Keyboard tray extends 11" providing full access to all keys
  • Ball bering slides for smooth operation
  • Locks in open position and retracts when not in use
  • 19" version holds up to 16.37"W x 7.67"D keyboards
  • 23" version holds up to 20.37"W x 8.67"D keyboards
  • Mounting hardware not included
 
Flush Mounted Sliding Keyboard Tray 

19" Full Size Sliding Keyboard & Mouse Tray 

Convenient 19" rack-mount tray for holding full size keyboard (up to 19.25" W) and mouse. Slide is mounted under shelf to provide maximum tray width. Sold individually. Shipping weight approximately 9 lb. Mounting hardware not included.

  • Made of high strength, lightweight aluminum
  • Fits up to 19.25"W x 9"D keyboards
  • Mouse pad tray is 10"W x 8"D
  • Mouse pad retracts out of the way when not in use
  • Extends approximately 9" giving full access to keyboard
 
19" Full Size Sliding Keyboard & Mouse Tray 

19" Full Size Sliding Keyboard Tray 

Convenient 19" rack-mount tray for holding full size keyboard (up to 19.25" W). Slide is mounted under shelf to provide maximum tray width.

  • Made of aluminum
  • Fits up to 19.25"W by 9"D keyboards
  • Mounting hardware not included
  • Extends approximately 9" giving full access to keyboard 
 
19" Full Size Sliding Keyboard Tray 

Tilting Keyboard Tray 

This keyboard tray is designed to extend and rotate toward the user, offering a more comfortable operating angle. This allows for higher mounting and taller equipment to be used and still give comfortable access to the keyboard. Mounting hardware not included.

  • Extends 9" giving full access to keyboard
  • Retracts when not in use
  • Holds keyboards up to 9.8" deep
  • 19" version holds up to 16.1" wide keyboards
  • 23" version holds up to 20.1" wide keyboards
 
Tilting Keyboard Tray 

Flush-Mount Keyboard Tray 

Provides retractable rack mounting tray for most keyboards up to 8.5" deep. Mounting hardware not included.

  • Made of sturdy aluminum
  • Extends 8" giving full access to keyboard, retracts when not in use
  • 19" version holds up to 16.1" wide keyboards
 
Flush-Mount Keyboard Tray 

Space-Saving Stationary Keyboard Shelf 

The CPI Stationary Keyboard Shelf was designed to be used in high density server installations. The shelf incorporates a rigid 10 degree angled surface for keyboard support, providing comfortable and convenient keyboard positioning and operation. Offered in 19" and 23" widths. Depth is 8.28" to accommodate standard keyboards. Available in four colors.

  • Made from 5052 aluminum sheet to provide sturdy, "jiggle-free" support
  • Available in 19"W or 23" W x 8.28"D
  • Mounting hardware not included
 
Space-Saving Stationary Keyboard Shelf 

Keyboard + Tray 

The Keyboard + Tray offers maximum functionality using less than 1 RMU. It features an IBM-compatible (PC, XT, AT and PS/2) keyboard tray with full-size keys.

In addition, the Keyboard + Tray contains a built-in trackpad, eliminating the need for a mouse and seperate tray. (no more mouse tails getting in the way). When not needed, the shelf easily slides into your rack or cabinet. The Keyboard + Tray has two PS/2 standard connectors-one keyboard, one mouse.

  • Requires only 1 RMU, maximizing valuable rack space
  • Slides into the cabinet or rack when not needed
  • Ships fully assembled
  • Mounting hardware not included
 
Keyboard and Tray 
2/21/2018 1:07:54 PM