| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Space Saving Duo 

CPI's Keyboard + Tray perfectly compliments the LCD Monitor + Shelf. With full-size keys, the IBM-compatable keyboard requires only 1 RMU. In addition, the keyboard has a built-in trackpad, eliminating a mouse, cable and separate tray.

  • Keyboard + Tray should be mounted 4 RMU below Monitor + Shelf to allow monitor to rotate
  • Keyboard available with standard contacts or gold contacts for use with a switchbox 
 

Space Saving Duo

 

CPU/Monitor Shelf with Single Sliding Keyboard Tray 

Provides convenient mounting of CPU or monitor and keyboard. Mounting hardware not included. Made of aluminum; supports up to 200 lb.

  • Keyboard tray extends 8.6"
  • Shipping weight approxamately 12 lb
  • 19" wide rack trays must use small footprint keyboard
    (maximum width 16.30")
 

CPU Monitor Shelf with Single Sliding Keyboard

 

CPU/Monitor Shelf with Double Sliding Keyboard Tray 

Similar to CPU/Monitor Shelf with Single Sliding Keyboard Tray except it holds two keyboards.

  • Made of aluminum. Mounting hardware not included
  • Shelf is 20" deep by 11.2" heigh and holds up to 200 lb
  • Keyboard tray extends 8.6"
  • Shipping weight approximatley 16 lb
  • 19" wide rack trays must use small footprint keyboard
    (maximum width 16.30")
 

CPU Monitor Shelf with Double Sliding Keyboard

 
7/19/2018 7:37:58 PM