Technical Support 800-834-4969




LCD Monitor + Shelf 

The flat-panel monitor stores horizontally inside a rack. When needed, pull out the monitor and rotate it to a position in front of your other mounted equipment. A unique friction plate holds the device at any angle you choose.

  • Requires only 2 RMU
  • Available for two-post mounting
  • Rotates to a horizontal position and slides into cabinet or rack when not in use
  • Includes monitor and integrated, high-quality speakers
  • Ships fully assembled

LCD Monitor and Shelf


Adjustable Monitor Shelf 

Convenient for computer monitors or any equipment at any rack position. Mounting hardware not included.

  • Made of aluminum
  • Mounts to double sided rack only
  • Shelf hold up to 110 lb uniformly distributed
  • 19" version holds equipment up to 17.75" wide
  • 23" version holds equipment up to 21.75" wide
  • Shipping weight 8 lb
  • For use with 3"D double-sided racks only

Adjustable Monitor Shelf


Adjustable Monitor Strap Shelf 

Provides a secure and convenient way to secure monitor to shelf. Nylon straps loop securely over monitor corner clips and through slots in monitor shelf bracket.

  • Flexible design accomodates monitors of various shapes and sizes
  • Tie-Down Kit consists of 2 base brackets, 2 corner clips, 8 rubber pads, 2 Saf-T-Grip reusable black straps and assembly hardware
  • Shelf is made of sturdy, lightweight aluminum supports up to 110 lb
  • Rack mounting hardware not included
  • Shipping weight approximately 8 lb
  • For 3" deep channel racks only

Adjustable Monitor Strap Shelf