Technical Support 800-834-4969

Single Sided Shelves

close

 

 

Small Peripheral Shelf 

This unique support shelf is designed to hold smaller pieces of equipment in a central location. Each shelf typically holds two units. Mounting hardware not included. Ideal for modems and other small components. Holds equipment up to 17.35" wide by 9.82" deep Strong, lightweight aluminum construction holds up to 50 lb. 

Small Peripheral Shelf 

Single-Sided Shelf, Solid 

Provides a convenient 15" deep mounting shelf for miscellaneous equipment, test gear, etc. Mounting hardware not included.  19" version holds equipment up to 17.25" wide.  23" version holds equipment up to 21.25" wide. Supports up to 50 lb. Can be wall mounted. 

Single Sided Solid Shelf 

Single-Sided Shelf, Vented 

Provides a convenient 15" deep mounting shelf for miscellaneous equipment, test gear, etc. Mounting hardware not included.  19" version holds equipment up to 17.25" wide.   23" version holds equipment up to 21.25" wide. Supports up to 50 lb. Can be wall mounted. 

Single Sided Vented Shelf 

10" Deep Shelf 

This shelf is designed to hold small pieces of equipment.
Each shelf holds equipment up to 17.25" wide by 10.00" deep.
Strong, lightweight aluminum construction holds up to 40 lb.
Mounting hardware not included.  Can be wall mounted.
 

10" Deep Shelf