Technical Support 800-834-4969

Sliding

close

 

Sliding Equipment Shelf 

Provides a sliding shelf for front access to all equipment, test gear, etc. Mounting hardware not included.

  • Made of aluminum. Supoports up to 100 lb
  • 18" deep shelf extends out an additional 16" from closed position. Lockable in fully extended and fully retracted positions
  • 19" version holds up to 16" wide equipment
  • 23" version holds up to 20" wide equipment
  • Shipping weight approximately 13 lb each
  • Mounts on 3" deep double-sided racks only
 
Sliding Equipment Shelf 

Extra-Extended Sliding Equipment Shelf 

Provides a solution to the problem of racking todays extra-large network servers. With a full 25" extension, it is easy to access the back of network servers (or other large equipment). Shipping weight is 20 lb for 19" and
22 lb for 23" NOTE: To prevent tipping, rack must be properly attached
to floor.

  • Extends 25" providing access to back of server
  • Strong, lightweight aluminum construction holds up to 150 lb
  • Shelf locks in closed or fully open position
  • Ships fully assembled
  • Mounting hardware not included
  • Holds equipment up to 24" deep
 
Extra-Extended Sliding Eqipment Shelf 

Dual Tower Sliding Shelf 

This rack mounted shelf has two independent sliding trays capable of supporting 150 lb each, providing a solution to the problem of racking tower CPUs in a space-saving manner while still allowing accessibility. The shelf can be extended a full 25" allowing easy access to the back of the tower CPU. Trays lock in fully opened and closed positions to provide additional stability. Mounting hardware is not included.

  • Two independent sliding trays support up to 150 lb each
  • Shelf extends 25" providing access to the rear of tower CPUs
  • Shelf locks in fully opened or closed position, providing additional stability
  • Ships fully assembled
  • 23" version holds up to 9"W equipment per sliding tray
  • 25" version holds up to 10"W equipment per sliding tray
 
Dual Tower Sliding Shelf