Technical Support 800-834-4969

CCS Combination Cabling Section

close

 

The ultimate network patch environment cable management- The CCS Combination Cabling Section offers the best of CPI's cabling sectons, but with added design features. This new Cabling Section is double-sided with the front side featuring plastic cable guides (like those used on the MCS Master Cabling Section) while the back retains the classic Vertical Cabling Section (VCS) design.

  • 1 RMU cable guides on the front designed for fanning and managing patch cords
  • Open Cabling Section on the rear provides easy access and routes cable bundles feeding into the back of patch panels
  • Close spacing of the cable guides (1 RMU ) means Moves, ADDS, and Changes are now easier
  • Edge-protected pass through ports make it easy to route cable from front to back. Vertical slots along the center separator secure cable bundles neatly with optional Saf-T-Grip cable management straps
  • Plastic Cable Guides meet UL 94V-O Flame Resistant standards
  • Innovative SwitchGate Door/Cover (front) is easily opened from the right or left and can be removed so that cable does not have to thread through guides


 

MAXIMUM RECOMMENDED CAT5e/CAT6 CABLE CAPACITYBased on 40% fill per NFPA “Conduit Cable Fill”
CAT 5e diameter of 0.22”, CAT 6 diameter of 0.275”

Combination Cabling Section (CCS) 

3.65” Wide

6.00” Wide

10.00” Wide

Front

Rear

Front

Rear

Front

Rear

307 

282 

528 

483 

905 

825 

 

CCS Combination Cabling Section