Technical Support 800-834-4969

CCS-EFX Extended Fingers

close

 

The CCS-EFX Combination Cabling Section- Extended Fingers Xtra Capacity is a double-sided vertical cable management trough designed for use with most two- and four-post racks to manage cable at the cross-connect, especially when using angled-face copper patch panels.

The CCS-EFX is manufactured from a combination of strong, lightweight aluminum sheet and plenum-rated composite materials for maximum strenght at minimal weight. CCS-EFX is packaged in a single carton for easy handling and includes installation hardware.

  • Cable openings on the front of CCS-EFX are sized to accommodate 48 patch cords, twice the capacity of the standard CCS. Openings have rounded edges to protect cable and will not deform or break
  • Cable openings on the front of CCS-EFX align with RMU spaces on the rack allowing cables to exit by-RMU 
  • The front door hinges open to the right or left for easy access to cables during MACs and locks in the closed position to protect cables from damage
  • Open Cabling Section on the rear of CCS-EFX allows large premise cable bundles to exit the manager into the rack-mount space. Spin closure latches secure cables


 

MAXIMUM RECOMMENDED CAT5e/CAT6 CABLE CAPACITYBased on 40% fill per NFPA “Conduit Cable Fill”
CAT 5e diameter of 0.22”, CAT 6 diameter of 0.275”

Combination Cable Section (CCS-EFX) 

6.00” Wide

10.00” Wide

12.00” Wide

Front

Rear

Front

Rear

Front

Rear

794 

483 

1362 

826 

1645 

997 

CCS-EFX Extended Fingers