Technical Support 800-834-4969

Double-Sided Wide Vertical Cabling Section

close

 

These space-saving ducts with locking latches hold and separate wiring for a more organized and managed equipment room installation. Provides convenient cable for a more attractive installation. Designed to mount to any CPI rack upright channel post. 2.50" diameter ports spaced at 11.625" intervals allow for convinient cable and wiring pass through. Vertical slots secure optional Saf-T-Grip cable management straps for neatly bundled cables.

  • Bolts to CPI Standard and Universal racks, 6" Deep High Density Frame, QuadraRack 4-Post Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches (12" between latches), protective edge guards, and mounting hardware
  • 6"W x 12.75"D; double-sided cable trough
  • 2.5" diameter pass through ports every 11.62"
  • 9' version consists of a 7' section with a 2' extension
  • Mounting hardware included

 

MAXIMUM RECOMMENDED CAT5e/CAT6 CABLE CAPACITYBased on 40% fill per NFPA “Conduit Cable Fill”
CAT 5e diameter of 0.22”, CAT 6 diameter of 0.275”
 

 

Vertical Cabling Section (VCS) 

3.65” Wide

6.00” Wide

Single-Sided

Double-sided

Single-Sided

Double-sided

349 

698 

585 

1170 

                        

Double--Sided Wide Vertical Cabling Section