Technical Support 800-834-4969

Global Vertical Cabling Section

close

 

The Global Vertical Cabling Section is a cost-effective, adaptable vertical cable management solution with a unique, two-piece design that reduces shipping size and cost. The two parts can be quickly assembled and then bolted to CPI's Universal and Standard racks as well as QuadraRack frames.

It ships preassembled with patented cable guide fingers at 1 RMU intervals. Each single-sided section includes a two-piece door/cover and mounting hardware. Each double-sided section is a one-piece section and two-piece door/cover.

Select the double-sided GVCS or add a low-cost set of seven cable management rings in the rear (sold separately, see below) for extra cable management.

  • Patented cable guide fingers at 1 RMU intervals provide an organized pathway for cable and patch cords
  • Seven foot height provides 45 RMU 
  • Snap-on, hinged door/cover hides cable for a finished appearance yet allows quick access to cable for making changes
  • Door/cover swings on hinges to open left or right
  • Acorn nuts eliminate sharp edges, reducing injuries and torn cables
  • Seven 2.5" pass-through ports allow cables to transition from front to back


MAXIMUM RECOMMENDED CAT5e/CAT6 CABLE CAPACITY
Based on 40% fill per NFPA “Conduit Cable Fill”
CAT 5e diameter of 0.22”, CAT 6 diameter of 0.275”

Global Vertical Cabling Section (GVCS) 

3.65” Wide x 6.76” Deep

Cable Rings (optional)

6.00” Wide x 6.76” Deep

Single-sided

Double-sided

3.65” Wide

6.00” Wide

Single-sided

Double-sided

291 

582 

344 

577 

508 

1016 

 

3.65” Wide x 9.30” Deep

 

6.00” Wide x 9.30” Deep

Single-sided

Double-sided

Single-sided

Double-sided

419 

838 

731 

1462 

Global Vertical Cabling Section