Technical Support 800-834-4969

MCS-EFX Extended Fingers

close

 

The MCS-EFX Master Cabling Section-Extended Finger is CPI's most feature rich and largest capacity vertical cable management solution for two-post and four-post racks. MCS-EFX is available as a single-sided or double-sided cable management trough in several sizes.

MCS-EFX is manufactured from a combination of strong, lightweight aluminum sheet and plenum-rated composite materials for maximum strength at minimal weight. MCS-EFX is packaged in a single carton for easy handling and includes installation hardware.

  • Cable openings on the side of the MCS-EFX are sized to accommodate 48 patch cords, twice the capacity of the standard MCS. Openings have rounded edges to protect cable and will not deform or break
  • Patented cable openings on the sides of MCS-EFX align with RMU spaces on the rack allowing cables to exit by RMU
  • The door hinges open to the right or left for easy access to cables during MACs and locks in the closed position to protect cables from damage
  • Plastic Cable Guides meet UL 94V-O Flame Resistant standards
  • Mounting hardware included


MAXIMUM RECOMMENDED CAT5e/CAT6 CABLE CAPACITY
Based on 40% fill per NFPA “Conduit Cable Fill”
CAT 5e diameter of 0.22”, CAT 6 diameter of 0.275”

Master Cabling Section (MCS-EFX) 

6.00” Wide

10.00” Wide

12.00” Wide

Single-sided

Double-sided

Single-sided

Double-sided

Single-sided

Double-sided

706 

1412 

1302 

2604 

1600 

3200 

MCS-EFX Extended Fingers Vertical Cabling Section