Technical Support 800-834-4969

MCS Master Cabling Section

close

 

The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1 RMU spacing of the cable guides that aligns precisely with the rack spacing.

Includes innovative, rigid aluminum SwitchGate Door/Cover that hides an conceals cable. A handle is included on the outside of the door/cover making removal and installation even easier.

  • Extra-wide, contoured cable guides provide smooth movement and extra strong support
  • SwitchGate Door/Cover is easily switched from right to left opening and can be removed
  • Plastic Cable Guides meet UL 94V-O Flame resistant standards
  • Double-Sided MCS Master Cabling Sections have edge-protected pass through ports
  • Vertical slots along the center separator of Double-Sided MCS Master Cabling Sections secure optional Saf-T-Grip straps
  • Mounting hardware included


MAXIMUM RECOMMENDED CAT5e/CAT6 CABLE CAPACITYBased on 40% fill per NFPA “Conduit Cable Fill”
CAT 5e diameter of 0.22”, CAT 6 diameter of 0.275”

Master Cabling Section (MCS) 

4.40” Wide

6.00” Wide

10.00” Wide

Single-sided

Double-sided

Single-sided

Double-sided

Single-sided

Double-sided

439 

878 

637 

1274 

1133 

2266 

MCS Master Cabling Section