Technical Support 800-834-4969

Single-Sided Wide Vertical Cabling Section

close

 

Provides convinient cable run between equipment racks. Conceals cable for a more attractive installation.

  • Bolts to CPI Standard and Universal racks, the 6" Deep High Density Frame, QuadraRack 4-post Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches (12" between latches), protective edge guards, and mounting hardware
  • 6"W x 6.38"D; single-sided cable trough
  • 9' version consists of 7' section with a 2' extension
  • Sold individually

 

MAXIMUM RECOMMENDED CAT5e/CAT6 CABLE CAPACITYBased on 40% fill per NFPA “Conduit Cable Fill”
CAT 5e diameter of 0.22”, CAT 6 diameter of 0.275”
 

Vertical Cabling Section (VCS) 

3.65” Wide

6.00” Wide

Single-Sided

Double-sided

Single-Sided

Double-sided

349 

698 

585 

1170 

                        

Single-Sided Wide Vertical Cabling Section