| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Extended Fingers Bracket

 

Extended Fingers Bracket

The new Extended Fingers Bracket provides extra-deep cable management capacity for applications that require large cable
bundles or thick cable.
 

Extra space also improves cable bend radius management, meeting or exceeding the needs of the lates Cat 5, 5e and 6 industry standards. It is a cost-effective accessory for cable management in specific areas of the rack rather than along its entire height. 

  • It is preassembled in 7 RMU, 9 RMU and 13 RMU heights for mounting directly onto any industry-standard rack 
  • Patented cable guide fingers at 1 RMU intervals provide an organized cable pathway 
  • Made of durable, flame-retardant (UL 94V-0) plastic for environmental safety 
  • Sold individually 
 

Horizontal Cable Guides

 

Horizontal Cable Guides

Rack Mounted cable guides organize multiple horizontal cable runs. Designed to use with most rack mounted panels.
 

  • Slotted loop design makes cable installation and changes quick and simple 
  • Made of thick aluminum and black plastic dipped to reduce cable insulaton damage 
  • Sold in matching pairs 
  • Threaded side holes allow mounting of our vertical cable loop 

 

Description 

Dim. A 

Dim. B 

One Loop

3.46"

4.25"

Two Loop

5.25"

3.88"

Four Loop

8.60"

3.88"

Six Loop

15.60"

3.88"

IBM Style Vertical Cable Loop

 

IBM®Style Vertical Cable Loop

 

Used for vertical cable runs on most rack mounted
equipment. Mounts in a variety of ways to equipment
rack or connector panels. 1-1/2” hole to hole.
• Aluminum construction coated with black plastic to
prevent cable scrapes
• Sold individually or in package of 100
• Mounting hardware not included

Recommended cable fill (CAT5e @50% Fill) equals 110

 

 

 Vertical Wire Management Loop 

Vertical Wire Management Loop 

CPI Vertical Wire Management Loops are used to
organize patch cords and cabling. Maintains vertical
wire management for one or two racks mounted
together. Mounting hardware not included.
• Does not protrude into rack mounting space
• Aluminum construction coated with black plastic to
prevent damage to cable jackets

Recommended cable fill (CAT5e @50% Fill) equals 93
 

 

Double-Wide Cable Ring

 

Double-Wide Cable Ring 

Provides vertical cable management space between
racks butted side-by-side by mounting to the hole
pattern across two rack channels. Large size (2.8”W x
2.3”H x 4”D) accommodates larger cable bundles.
Made of thick aluminum with rounded edges to reduce
cable insulation damage. Sold individually or in box of
100. Shipping weight approximately 4 oz. each and 25
lb for box of 100. Mounting hardware not included.
• Mounts to hole pattern across two rack channels
• Provides vertical cable management for larger cable
bundles
• Use where vertical cabling section is not required

Recommended cable fill (CAT5e @50% Fill) equals 130
 

 

Narrow Cable Ring

 

Narrow Cable Ring 

Attaches to walls or racks where width is limited.
Holds and dresses vertical cable runs. Mounting
hardware not included.
• Made of aluminum with rounded edges to reduce
cable insulation damage
• Sold individually or box of 100

Recommended cable fill (CAT5e @50% Fill) equals 55
 

 

Narrow Cable Loop

 

Narrow Cable Loop 

Use these cable loops to hold and dress cable
vertically. Attach to walls or racks where width is
limited. Mounting hardware not included.
• Made of aluminum with rounded edges to reduce
cable insulation damage
• Sold individually or box of 100

Recommended cable fill (CAT5e @50% Fill) equals 55
 

7/19/2018 2:16:32 PM