| Chatsworth Products

 

Single-Sided Wide Vertical Cabling Section 

  • Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High Density Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches (12” in between latches), protective edge guards, and mounting hardware
  • 6"W x 6.38"D; single-sided cable trough
  • 9’ version consists of 7’ section with a 2’ extension
  • Sold individually

 

 

Single-Sided Wide Vertical Cabling Section

 

Single-Sided Narrow Vertical Cabling Section 

  • Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High Density Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches (12” in between latches), protective edge guards, and mounting hardware
  • 3.65"W x 6.38"D; single-sided cable trough
  • 9’ version consists of 7’ section with a 2’ extension
  • Sold individually

 

 

Single-Sided Narrow Vertical Cabling Section

 

Double-Sided Wide Vertical Cabling Section 

  • These space-saving ducts with locking latches hold and separate wiring for a more organized and managed
  • equipment room installation. Provides convenient cable run between equipment racks. Conceals cable for amore attractive installation. Designed to mount to any CPI rack upright channel post.
  • 2.50" diameter ports spaced at 11.625" intervals allow for convenient cable and wiring pass through. Vertical slots secure optional Saf-T-Grip® cable management straps for neatly bundle cables.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High Density Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches (12" between latches), protective edge guards, and mounting hardware
  • 6"W x 12.75"D; double-sided cable trough
  • 2.5” diameter pass through ports every 11.62”
  • 9’ version consists of 7’ section with a 2’ extension
  • Mounting hardware included

 

 

Double Sided Wide Vertical Cabling Section

 

Double-Sided Narrow Vertical Cabling Section 

  • Provides double-sided 3.65” cable run between equipment racks. Mounts to any CPI rack upright channel post
  • 1.38” x 2.25” oval ports spaced at 11.62" intervals along center separator allow for convenient cable and wiring pass through. Vertical slots secure optional Saf-T-Grip® Cable Management straps for neatly bundled cables.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High-Density Frame
  • Includes formed cabling section, lockable cabling latches (12" between latches.), protective edge guards, and mounting hardware
  • 3.65"W x 12.75"D; double-sided cable trough
  • 1.38” x 2.25” oval pass through ports every 11.62”
  • 9’ version consists of 7’ section with a 2’ extension
  • Mounting hardware included
  • Sold individually

 

 Double Sided Wide VCS 

MCS Master Cabling Section 

The MCS™ Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1 RMU spacing of the cable guides that aligns precisely with the rack spacing, providing an effortless transition of cable into the MCS. Includes innovative, rigid aluminum SwitchGate Door/Cover that hides and conceals cable. A handle is included on
the outside of the door/cover making removal and installation even easier.

  • Extra-wide, contoured cable guides provide smooth movement and extra strong support
  • SwitchGate Door/Cover is easily switched from right to left opening and can be removed so that cable does not have to thread through guides (and can “snap” into them instead)
  • Double-Sided MCS Master Cabling Sections have edge-protected pass through ports
  • Vertical slots along the center separator of Double-Sided MCS Master Cabling Sections secure optional Saf-T-Grip® cable management straps
  • Mounting hardware included

 

 

MCS Master Cabling Section

 

CCS Combination Cabling Section 

The Ultimate Network Patch Environment Cable Manager— The new CCS Combination Cabling Section offers the best of CPI's cabling sections, but with added design features. This new Cabling Section is double-sided with the front side featuring plastic cable guides (like those used on the MCS Master Cabling Section) while the back retains the classic Vertical Cabling Section (VCS) design. 1 RMU cable guides on the front designed for fanning and managing
patch cords Open Cabling Section on the rear provides easy access and routes cable bundles feeding into the back of patch panels Close spacing of the cable guides (1 RMU ) means Moves, Adds, and Changes are now easier Edge-protected pass through ports make it easy to route cable from front to back.

  • Vertical slots along the center separator secure cable bundles neatly with optional Saf-T-Grip® cable management straps
  • Plastic Cable Guides meet UL 94V-O Flame Resistant standards
  • Innovative SwitchGate Door/Cover (front) is easily opened from the right or left and can be removed so that cable does not have to thread through guides

 

 CCS Combination Cabling Section 

Global Vertical Cabling Section 

The new Global Vertical Cabling Section is a cost-effective, adaptable vertical cable management solution with a unique, two-piece design that significantly reduces shipping size and cost. The two parts can be quickly assembled and then bolted to CPI's Universal and Standard racks as well as QuadraRack™ frames. It ships preassembled with patented cable guide fingers at 1 RMU intervals for you to easily and neatly organize cable. Each section includes a two-piece section, a door/cover and mounting hardware. Additional cable management can be achieved by placing sections back-to-back, creating a double-sided solution, or by adding a low-cost set of seven cable management rings in the rear

  • Patented cable guide fingers at 1 RMU intervals provide an organized pathway for cable and patch cords
  • Snap-on, hinged door/cover hides cable for a finished appearance yet allows quick access to cable for making changes
  • Door/cover swings on hinges to open left or right, allowing quick access to the cable from either direction
  • Acorn nuts eliminate sharp edges, reducing injuries and torn cables
  • Seven 2.5" pass-through ports allow cables to transition from front to back.

 

 

GVCS Global Vertical Cabling Section

 
1/18/2018 1:55:17 PM