| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Evolution Cable Management

CPI Evolution Cable Management provides an engineered solution for managing high-density cableing applications on rack systems, delivering increased performance to match the demands of data center applications. Featuring easy-to-use doors with styling that complements the CPI TeraFrame Family of cabinets; these mangers provide innovative features to help maximize the capacity and utility of vertical and horizontal cable management.

  • Organize cable by RMU; the improved T-shaped cable guide design decreases deflection when loaded with cables
  • Rounded edges on the cable guides and at the top of the cable manager protect cables as they enter or exit the storage space
  • The door opens to the right or left with a single knob
  • The rigid vertical manager trough minimizes movement when installed on the end of a row of racks; solid construction with a full rectangular base supports large bundles of heavy cables
 

Evolution Cable Management 

Velocity Cable Management

CPI's Velocity Cable Management is an economical cable mangement solution for everyday use in telecommunications rooms, equipment rooms and lab spaces and creates a complete vertical and horizontal pathway for premise cabling and patch cords on CPI Rack Systems.

  • Tool-less snap together assembly is simple and quick
  • Compact packaging is easy to ship, requires less storage space, reduces waste and makes cartons easier to handle
  • Larger cross-section provides more space for cables
  • Openings on the side of the manager align with each rack-mount unit
  • Rounded edges on cable guides and opening protect cables as they enter and exit the manager
  • Openings in the back of the manager allow easy front-to-rear cabling
  • Snap-on covers secure and protect cables
 

Velocity Cable Management 

MCS Master Cabling Section 

The MCS™ Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1 RMU spacing of the cable guides that aligns precisely with the rack spacing, providing an effortless transition of cable into the MCS. Includes innovative, rigid aluminum SwitchGate Door/Cover that hides and conceals cable. A handle is included on
the outside of the door/cover making removal and installation even easier.

  • Extra-wide, contoured cable guides provide smooth movement and extra strong support
  • SwitchGate Door/Cover is easily switched from right to left opening and can be removed so that cable does not have to thread through guides (and can “snap” into them instead)
  • Double-Sided MCS Master Cabling Sections have edge-protected pass through ports
  • Vertical slots along the center separator of Double-Sided MCS Master Cabling Sections secure optional Saf-T-Grip® cable management straps
  • Mounting hardware included
 
MCS Master Cabling Section 

CCS Combination Cabling Section 

The Ultimate Network Patch Environment Cable Manager— The new CCS Combination Cabling Section offers the best of CPI's cabling sections, but with added design features. This new Cabling Section is double-sided with the front side featuring plastic cable guides (like those used on the MCS Master Cabling Section) while the back retains the classic Vertical Cabling Section (VCS) design. 1 RMU cable guides on the front designed for fanning and managing
patch cords Open Cabling Section on the rear provides easy access and routes cable bundles feeding into the back of patch panels Close spacing of the cable guides (1 RMU ) means Moves, Adds, and Changes are now easier Edge-protected pass through ports make it easy to route cable from front to back.

  • Vertical slots along the center separator secure cable bundles neatly with optional Saf-T-Grip® cable management straps
  • Plastic Cable Guides meet UL 94V-O Flame Resistant standards
  • Innovative SwitchGate Door/Cover (front) is easily opened from the right or left and can be removed so that cable does not have to thread through guides
 
CCS Vertical Cable Management 

Single-Sided Wide Vertical Cabling Section 

  • Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High Density Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches (12” in between latches), protective edge guards, and mounting hardware
  • 6"W x 6.38"D; single-sided cable trough
  • 9’ version consists of 7’ section with a 2’ extension
  • Sold individually

 

 Single-Sided Wide VCS 

Single-Sided Narrow Vertical Cabling Section 

  • Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High Density Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches (12” in between latches), protective edge guards, and mounting hardware
  • 3.65"W x 6.38"D; single-sided cable trough
  • 9’ version consists of 7’ section with a 2’ extension
  • Sold individually

 

 Single-Sided Wide VCS 

Double-Sided Wide Vertical Cabling Section 

  • These space-saving ducts with locking latches hold and separate wiring for a more organized and managed
  • equipment room installation. Provides convenient cable run between equipment racks. Conceals cable for amore attractive installation. Designed to mount to any CPI rack upright channel post.
  • 2.50" diameter ports spaced at 11.625" intervals allow for convenient cable and wiring pass through. Vertical slots secure optional Saf-T-Grip® cable management straps for neatly bundle cables.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High Density Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches (12" between latches), protective edge guards, and mounting hardware
  • 6"W x 12.75"D; double-sided cable trough
  • 2.5” diameter pass through ports every 11.62”
  • 9’ version consists of 7’ section with a 2’ extension
  • Mounting hardware included

 

 Double Sided Wide Vertical Cabling Section 

Double-Sided Narrow Vertical Cabling Section 

  • Provides double-sided 3.65” cable run between equipment racks. Mounts to any CPI rack upright channel post
  • 1.38” x 2.25” oval ports spaced at 11.62" intervals along center separator allow for convenient cable and wiring pass through. Vertical slots secure optional Saf-T-Grip® Cable Management straps for neatly bundled cables.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High-Density Frame
  • Includes formed cabling section, lockable cabling latches (12" between latches.), protective edge guards, and mounting hardware
  • 3.65"W x 12.75"D; double-sided cable trough
  • 1.38” x 2.25” oval pass through ports every 11.62”
  • 9’ version consists of 7’ section with a 2’ extension
  • Mounting hardware included
  • Sold individually

 

 

Double-Sided Narrow Vertical Cabling Section

 
5/20/2018 8:47:02 AM