| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
  Duplex Electrical Outlet Box 

13698 Duplex Electrical Outlet Box

 

Provides a location for a power connection at the base of the rack. 

  • Includes a single-gang electrical outlet box for a single duplex receptacle and two self tapping installation screws
  • Outlet box is welded steel, 3-3/4"H x 1-13/16"W x 2-1/2"D with a 15.5 in wiring capacity
  • Has eight (four accessible) concentric knockouts for 1/2" or 3/4" conduit
  • Zinc Galvanized for corrosion protection
  • UL Listed
  • Color is Zinc.
 
5/27/2018 4:34:50 PM