Technical Support 800-834-4969

Front Doors

close
 

M-Series Door HF Perf Metal

 

High-Flow Perforated
Metal
 

To provide ambient
ventilation when using an external room-based
air-conditioning system.  63% open to meet new server OEM specifications.
 

 

M-Series Door Solid Metal

 

Solid
Plexiglass
 

To view equipment inside the cabinet and used when equipment does not produce heat 

 

 

 

M-Series Door Vented Plexiglass

 

Vented
Plexiglass
To view equipment
inside the cabinet
and provide appropriate
ventilation when using either an external or
internal cooling system
 

 

 

M-Series Door Solid Metal

 
Solid
Metal
 

Used when equipment does not produce heat and you have no need to view equipment inside the cabinet