| Chatsworth Products


 Top-Mount Cable Waterfall Tray     

 Guides patch cords and jumper cables side-to-side or rack-to-rack. 

  • Attaches to the top of the Seismic Frame® Two-Post Rack; can be centered or overhang the front of the rack
  • The tray is 6"W x 5.2"D (152mm x 132mm) with adjustable radius bends that align with the tops of side-mounted vertical cable managers
  • Made of steel
  • Includes installation hardware
 15275 Top-Mount Cable Waterfall Tray   


3/20/2018 11:53:40 PM