| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Seismic Frame® Two-Post Rack Vertical Cabling Section   
13704 Seismic Frame Two Post Vertical Cabling Section 

Provide a double-sided, front and cable pathway next to Seismic Frame® Two-Post Rack. 

  • Separate front and rear 6"W x 6.38"D (150mm x 162mm) cable managers attach with included offset brackets
  • Large cable pass-through ports on the back of each manager align with ports in the side of the frame
  • Spin-open plastic latches secure cables inside the managers
  • Includes one Single-Sided Cable Management Fingers Kit to organize cable by RMU
  • Made of aluminum
  • Includes installation hardware
 
5/27/2018 4:36:59 PM