| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

 Vertical Power Strip Mounting Hardware Kit     

Attach CPI Vertical Power Strips to the side of Seismic Frame® Two-Post Rack or the back of the Seismic Frame Two-Post Rack Vertical Cabling Section. 

  • Includes mounting hardware that allows two CPI Vertical Power Strips to attach to the keyholes on the sides of the Seismic Frame Two-Post Rack
  • All CPI Vertical Power Strips can attach to the outside of the rack channel unless a vertical cable manager is used in the same space
  • CPI Vertical Power Strips that are 1.6" (41mm) wide or less can attach inside the rack channel unless a Cable Management Fingers Kit is used in the same corner
  • Finish is Clear (machine aluminum)
 
 13697 Vertical Power Strip Mounting Hardware Kit   
     

 

5/27/2018 4:40:09 PM