| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Caster Kit for TeraFrame 

Caster Kit includes two fixed and two full swivel casters, plates and hardware to attach the casters to the base of the cabinet. Casters add 2.8” (71 mm)to the height of a cabinet. Cabinets include leveling feet and floor anchor brackets.  

 

Use the Caster Kit to move TeraFrame into position then adjust the leveling feet to take the weight before loading the cabinet. 

35051 Caster Kit for TeraFrame

 
9/23/2018 3:52:15 AM