| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Narrow Baying Brackets   Zero Spacing Baying Kit  24" (610 mm) Baying Brackets 

 35079 Narrow Baying Brackets 

35079 Zero Spacing Baying Kit 

 35079 24 Inch Baying Brackets 

Includes brackets and hardware that bay two Gen 2 F-Series TeraFrame Cabinets with or without side panels. If one or both side panels are omitted between cabinets, seal the gap using a Seal Kit.   Includes M6 hardware to bay two Gen 2 F-Series TeraFrame Cabinets side-by-side with or without side panels for simplified installation when no space is required between cabinets. If one or both side panels are omitted between cabintes, seal the gap using a Seal Kit to maintain thermal performance.  Includes brackets to bay two 23.6" W (600mm) Gen 2 F-Series TeraFrame Cabinets so that the cabinets are centered over 24" W (610 mm) raised access floor tiles. Note that there will be a .4" (10 mm) gap between cabinets. To cover (hide) the gap, use a Baying & Fascia Kit instead of this kit. 

 

7/20/2018 11:06:11 AM