| Chatsworth Products

 

35080 Baying and Fascia Kit for F-Series TeraFrame

 
The 24" (610 mm) Baying and Fascia Kit allows you to bay and center two 23.6" W (600 mm) Gen 2 F-Series TeraFrame Cabinets over brackets and hardware to space and connect the cabinets together and two fascias that cover and hide the .4" (10 mm) gap between the cabinets. 
  • Each kit includes two 3.6"W x .8"H x 2.0" D (92 mm x 20 mm x 51 mm) C-shaped brackets and installation hardware
  • The brackets attach to the tops of the cabinet frames at the front and rear of the cabinet and space the cabinets so they are centered over 24" (610 mm) raised floor tiles
  • Each kit also includes two 1"W (25 mm) T-shaped fascias and installation hardware
  • The fascias attach to the side of the cabinet frame through mounting holes at the top and bottom of frame and can be used with or without side panels
  • Cabinets must be the same height and depth

 

   

 

 

2/19/2018 4:14:04 AM