| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Use Baying/Spacer Kit to bay and align two 24”/600 mm wide TeraFrame Cabinets side-by-side over 24” wide access floor tiles. The 24”/600 mm wide cabinet is actually 23.6” wide. When centered over a 24” floor tile, the cabinets are slightly smaller than the tile. The Baying/Spacer Kit includes hardware to connect the cabinets and a spacer that fills the space between the cabinets. The spacer matches the color of the cabinet.
 

35068 Baying and Spacer Kit for Raised Floor

 
9/20/2018 4:03:35 AM