| Chatsworth Products

 

CABINET SERIES 

 

F-SERIES CABINET 

CABINET HEIGHT 

A 

24 RMU / 47 in. / 3'-11" (1189mm) 

B 

36 RMU / 68 in. / 5'-8" (1722mm) 

C 

42 RMU / 78 in. / 6'-6" (1989mm) 

D 

43 RMU / 80 in. / 6'-8" (2032mm) 

E 

44 RMU / 82 in. / 6'-10" (2078mm) 

F 

45 RMU / 84 in. / 7'-0" (2121mm) 

G 

46 RMU / 85 in. / 7'-1" (2167mm) 

H 

47 RMU / 87 in. / 7'-3" (2210mm) 

J 

48 RMU / 89 in. / 7'-5" (2256mm) 

K 

49 RMU / 91 in. / 7'-7" (2299mm) 

L 

50 RMU / 92 in. / 7'-8" (2344mm) 

M 

51 RMU / 94 in. / 7'-10"(2388mm) 

CABINET WIDTH 

1 

23.6 in. (600 mm) 

2 

27.6 in. (700 mm) 

3 

31.5 in. (800 mm) 

FRAME DEPTH 

A 

31.50 in. (800mm) Overall (28.6 in. Inside) 

B 

32.50 in. (825mm) Overall (29.6 in. Inside) 

C 

33.50 in. (850mm) Overall (30.6 in. Inside) 

D 

34.40 in. (875mm) Overall (31.6 in. Inside) 

E 

35.40 in. (900mm) Overall (32.6 in. Inside) 

F 

36.40 in. (925mm) Overall (33.5 in. Inside) 

G 

37.40 in. (950mm) Overall (34.5 in. Inside) 

H 

38.40 in. (975mm) Overall (35.5 in. Inside) 

J 

39.40 in. (1000mm) Overall (36.5 in. Inside) 

K 

40.40 in. (1025mm) Overall (37.5 in. Inside) 

L 

41.30 in. (1050mm) Overall (38.5 in. Inside) 

M 

42.30 in. (1075mm) Overall (39.4 in. Inside) 

N 

43.30 in. (1100mm) Overall (40.4 in. Inside) 

P 

44.30 in. (1125mm) Overall (41.4 in. Inside) 

R 

45.30 in. (1150mm) Overall (42.4 in. Inside) 

T 

 46.30 in. (1175mm) Overall (43.4 in. Inside) 

U 

 47.20 in. (1200mm) Overall (44.4 in. Inside) 

 

 

 

 

 

 

 

 

 

 

RAIL STYLE 

1 

SQUARE PUNCHED, 2 PAIR 

2 

TAPPED, #12-24, 2 PAIR 

FRONT DOOR 

0 

NONE 

1 

SINGLE, PERFORATED METAL 

2 

SINGLE, SOLID LEXAN 

3 

SINGLE, SOLID METAL 

REAR DOOR 

0 

NONE 

1 

SINGLE, SOLID METAL 
2  SINGLE, PERFORATED METAL 

3 

DOUBLE, PERFORATED METAL 

DOOR LATCHES 

A  SINGLE POINT, SLAM LATCH, KEYED LOCK 
B  SINGLE POINT, SWING HANDLE,  CAM LATCH, KEYED LOCK 
C  TWO POINT, SWING HANDLE,  CAM LATCH, KEYED LOCK 
D  SINGLE POINT, CAM LATCH, COMBINATION LOCK  

E 

TWO POINT,  CAM LATCH, COMBINATION LOCK 

F 

SINGLE POINT, ELECTRONIC KEYPAD LOCK 

K 

SINGLE POINT, SLAM LATCH, COMBINATION LOCK 

N 

NONE, (Use only when NO DOORS are selected) 

 
 
 
 

 

 

 

CABINET COLOR 

C 

BLACK 

D 

SIGNATURE BLUE 

E 

GLACIER WHITE 

F 

STEEL GRAY 

TOP PANEL 

0 

NONE 

1 

SERVER TOP, 2 BRUSH SEALED OPENINGS 

2  

NETWORK TOP, 4 BRUSH SEALED OPENINGS 
4 SERVER TOP, 2 BRUSH SEALED OPENINGS
5 VERTICAL EXHAUST DUCT SYSTEM, 20"-34"H (508mm-863mm)
6 VERTICAL EXHAUST DUCT SYSTEM, 34"-60"H (863 mm-1523mm)
  † Part number available for limited time

SIDE PANELS 

0 

NONE 

1 

SOLID, 1 EACH 

2 

SOLID, 2 EACH 

3 

VENTED, 1 EACH 

4 

VENTED, 2 EACH 

 
 
 
2/21/2018 1:13:47 PM