| Chatsworth Products

 

Perforated Metal 

This door is a single, perforated metal door.  The door frame is painted to match the cabinet color while the perforated insert is black.  The vertical center beam is clear anodized aluminum.  The door attaches with hidden hinges and includes a swing handle and selected latch. This door can be removed and reversed to open from the opposite direction.

 

Perforated Metal 

Smoked Plexiglass 

This door has a solid smoked plexiglass insert.  The door frame is painted to match the cabinet color.  The vertical center beam is clear anodized aluminum.  The door attaches with hidden hinges and includes a swing handle and selected latch. This door can be removed and reversed to open from the opposite direction.

 

Smoked Plexiglass 

Solid Metal 

This door is a single, solid metal door. The door frame is painted to match the cabinet color while the solid metal insert is painted black.  The vertical center beam is clear anodized aluminum.  The door attaches with hidden hinges and includes a swing handle and selected latch. This door can be removed and reversed to open from the opposite direction.

 

solid metal door 

 

 
1/19/2018 8:43:49 PM