| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Rear Doors

Three rear door panel styles are available for the TeraFrame Cabinet System: solid metal, single perforated (vented) metal, and double perforated (vented) metal.

Rear Door Styles 

Solid Metal 

This is a single solid metal door.  The door is painted to match the cabinet color. This door can be removed and reversed to open from the opposite direction. 

Single Perforated Metal 

This is a single perforated metal door.  The door is painted to match the cabinet color. This door can be removed and reversed to open from the opposite direction. 

Double Perforated Metal 

This is a double perforated metal door. The door is painted to match the cabinet color. The double door reduces the amount of aisle space required to access the rear of the cabinet. Double doors must be used with two-point latches and cannot be used with the Single-Point Electronic Keypad Lock.

7/17/2018 2:09:48 PM