| Chatsworth Products

 

Mounting Depth TeraFrame 

Frame
Depth
 

Mounting
Depth
 

Cabinet Depth
With Doors
 

Inches 

Millimeters 

Inches 

Millimeters 

Inches 

Millimeters 

31.5

800

28.6

725

35.3

897

32.5

825

29.6

750

36.3

922

33.5

850

30.6

775

37.3

947

34.4

875

31.6

800

38.2

970

35.4

900

32.6

825

39.2

996

36.4

925

33.5

850

40.2

1021

37.4

950

34.5

875

41.2

1046

38.4

975

35.5

900

42.2

1072

39.4

1000

36.5

925

43.2

1097

40.4

1025

37.5

950

44.1

1120

41.3

1050

38.5

975

45.1

1146

42.3

1075

39.4

1000

46.1

1171

43.3

1100

40.4

1025

47.1

1196

44.3

1125

41.4

1050

48.1

1222

45.3

1150

42.4

1075

49.1

1247

46.3

1175

43.4

1100

50.1

1273

47.2

1200

44.4

1125

51.0

1295


 

 

 

 

 

 

 

 

 

 

 

 

 

CALCULATE CABINET DEPTH 

 

 1 Enter the Depth (in inches) of the deepest piece of equipment going in the cabinet.
 

EQUIPMENT
DEPTH  

__________

 
 2 Enter the deepest Rail Setback at front of cabinet (see the table on right)
 

FRONT SETBACK

__________

 
 3 Enter the deepest Rail Setback at rear of cabinet (see the table on right)
 

REAR SETBACK

__________

 
 4

Sum the values above. Select a cabinet from the ordering table (upper right)
 that has a MOUNTING DEPTH equal to or greater than the result.

TOTAL MOUNTING DEPTH

__________


 

 

 


 

 



 


REQUIRED MOUNTING RAIL SETBACKS
 

 Accessory   Location   Rail Setback 
 Air Dam Kit  Front  1.7"
 Internal Air Duct  Front  2.5"
 AirFlow Director (600 mm Wide Cabinet)  Rear  7.5"
 AirFlow Director (700 mm Wide Cabinet)  Rear  8.7"
 Vertical Cable Manager w/ Short Fingers  Front/Rear  4.5"
 Vertical Cable Manager w/ Long Fingers  Front/Rear  7.0"
 66" Power Strip Bracket Kit  Rear  2.6"
 Dual Vertical Power Strip Manager  Rear  6.3"
 Quad Vertical Power Strip Manager  Rear  8.7"
 Narrow Vertical Power Cord Manager  Rear  6.0"
 Wide Vertical Power Cord Manager  Rear  11.0"

Notes:  
1. Vertical Cable Managers cannot be used in the front of the cabinet when Air Dam Kit or Internal Air Duct are used in the front fo the cabinet.

2. When Internal Air Duct is used in a cabinet with installed side panels, the frame must be a minimum of 39.4" (1000 mm) deep.
 
3. When a Vertical Cable Manager is used with Airflow Director or Quad Vertical Power Strip Manager in a cabinet with installed side panels, the frame must be a minimum of 34.4" (875 mm) deep. 
 
4. When a Vertical Cable Manager is used with Wide Vertical Power Cord Manager in a cabinet with installed side panels, the frame must be a minimum of 39.4" (1000 mm) deep. 

1/21/2018 6:15:12 PM