| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

 PDU Brackets Dual Power Strip Manager Quad Power Strip Manager  Narrow Power Cord Manager  Wide Power Cord Manager  Cable Lashing Bracket

PDU Bracket for TeraFrame Cabinets -  13780R_RGB72_150.jpg

 

Dual Power Strip Manager

 34596 Quad Power Strip Manager

 Narrow Power Cord Manager

 Wide Power Cord Manager

 

35087 Cable Lashing Bracket

 

Used to attach Vertical PDUs to the F-Series TeraFrame Cabient System. Kit supports two 2.4" W (61 mm) or narrower PDUs, has tool-less attachment points spaced 64.75" (1645 mm) and 61.25" (1556 mm) apart and required a minimum 6.7" (170 mm) equipment mounting rail setback. One kit is included with each 42U or taller cabinet manufactured after August 1, 2011.

 

 

 

 

Create a seperate pathway specifically for two CPI Vertical Power Strips along the inside of the cabinet. Attaches to the cabinet frame and adjust in depth to match equipment. The Dual Power Strip Manager is C-shaped, 4.3"W X 1"D (110 mm x 25 mm) and requires a 6.3" (160 mm) rail setback. Color is black. 

Not available for 24 RMU cabinets. 36 RMU cabinet holds 38.5" power stip only. 

Create a seperate pathway specifically for four CPI Vertical Power Strips along the inside of the cabinet. Attaches to the cabinet frame and adjust in depth to match equipment. The Quad Vertical Power Strip Manager is S-shaped, 8.4"W x 1.7"D (213 mm x 43 mm) and requires an 8.7" (221 mm) rail setback. Color is black.

Not available for 24 RMU cabinets. 36 RMU cabinet holds 38.5" power stip only.  

Create a seperate pathway specifically for a single CPI Vertical Power Strip along the inside of the cabinet. Attaches to the cabinet frame and adjust in depth to match equipment. The Narrow Power Cord Manager is L-shaped, 2.5"W x 12.5"D (63 mm x 63 mm) and requires an 6" (152 mm) rail setback. Color is black.

Not available for 24 RMU or 36 RMU Cabinets. 

Create a seperate pathway specifically for two CPI Vertical Power Strip along the inside of the cabinet. Attaches to the cabinet frame and adjust in depth to match equipment. The Wide Power Cord Manager is C-shaped, 8"W x 2"D (203 mm x 51 mm) and requires an 11" (279 mm) rail setback. Color is black.

Not available for 24 RMU or 36 RMU Cabinets. 

The Cable Lashing Bracket provides attachment points for fastening cable bundles. Quickly secure cable bundles to the bracket using CPI's Saf-T-Grip Cable Straps. Brackets attach to the cabinet frame and requires a 5" (127mm) rail setback.  

Saf-T-Grips not included.  

           
Standard Finger Cable Manager  Extended Finger Cable Manager  Slide Adapter Kit  Vertical Cable Ring Manager-Large Ring Vertical Cable Ring Manager-Small Ring Power Strip Lashing Bracket

35090 Standard Finger Cable Manager

 
 

35102 Extended Finger Cable Manager

 
 

35092 Slide Adapter Kit

 
 

35101 Vertical Cable Ring Manager

 
 

35100 Vertical Cable Ring Manager - Small Ring

 
 

35086 Power Strip Lashing Bracket

 

Plastic T-shaped cable guides (fingers) separate cable openings that align with each RMU space.

Attaches directly to the equipment rail. 700 mm and 800 mm cable managers adjust 4.6" (117 mm) front-to-rear to align cable openings with equipment. 700mm and 800mm cable managers include a snap on front cover to hide and protect cables.

Requires a 4.5" (115 mm) rail setback.

Plastic T-shaped cable guides (fingers) separate cable openings that align with each RMU space.

Attaches directly to the equipment rail. 700 mm and 800 mm cable managers adjust 4.6" (117 mm) front-to-rear to align cable openings with equipment. 700mm and 800mm cable managers include a snap on front cover to hide and protect cables.

Extended fingers provide an additional 2.5" (64 mm) of internal cable management space.

Requires a 7" (178 mm) rail setback.

700 mm and 800 mm Standard Finger and Extended Finger Cable Managers can be attached directly to the cabinet frame using the accessory Slide Adapter Kit. It allows additional front-to-rear (depth) adjustment independent of the equipment mounting rails for maximum flexibilty.

Attach to the side of the equipment mounting rail and feature plastic C-shaped cable management rings (1.6"W x 6.9"D) to guide and manage network cables, signal cables and patch and equipment cords.

Each manager includes two half-height mounting brackets, cable rings and installation hardware. The 36 RMU manager includes six rings; the 51 RMU manager includes ten rings; all other managers include eight rings.

Managers with large rings can be used with 27.6" (700 mm) and 31.5" (800 mm) wide cabinets only.

Requires a 7.25" (184 mm) rail setback.

Attach to the side of the equipment mounting rail and feature plastic C-shaped cable management rings (3.3"W x 9.5"D)to guide and manage network cables, signal cables and patch and equipment cords.

Each manager includes two half-height mounting brackets, cable rings and installation hardware. The 36 RMU manager includes six rings; the 51 RMU manager includes ten rings; all other managers include eight rings.

Managers with small rings can be used with any width cabinet.

Requires a 4.75" (121 mm) rail setback.

The Power Strip Lashing Bracket supports one or two CPI Vertical Power Strip and provides multiple attachment points for fastening power cable bundles. Attaches to the cabinet frame. Requires a 5.0" (125 mm) rail setback.

Power strips attach to the front portion of the bracket using tool-less keyhole attachment point so that the outlets face teh middle of the cabinet. The cable management are of the bracket is recessed in with bridge lances for securing power cable bundles with CPI Saf-T-Grips.

Saf-T-Grips not included.

 

9/24/2018 6:37:22 PM