| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Server Top 

Server Top Panels have two 3" x 11.75" (76 mm x 292 mm) brush sealed openings and two 3" (76 mm) diameter cable knockouts, one per corner. Order a pair of grommets separately to protect cables when using the cable knockouts.

Server Top Panels for 600 mm and 700 mm cabinet frames that are 41.3" D (1050 mm) or deeper also have a large knockout for the Vertical Exhaust Duct on the cable knockout end of the panel. The cable knockouts, which are located inside the Vertical Exhaust Duct knockout, cannot be used with the duct. Server Top Panels for 600 mm and 700 mm cabinet frames that are less than 41.3" D (1050 mm) and all 800 mm cabinet frames do not offer the the large knockout for the Vertical Exhaust Duct.

35011 Server Top Panel 

35013 Top Panel 

Network Top 

Network Top Panels have four 3" x 11.75" (76 mm x 292 mm) brush sealed openings and four 3" (76 mm) diameter cable openings with grommets, one each per corner. The Vertical Exhaust Duct cannot be added to Network Top Panels.  

 

34488 Network Top Panel 

Vertical Exhaust Duct System 

The Vertical Exhaust Duct System includes a Vertical Exhaust Duct, a Server Top Panel, an Airflow Director, and a Rear Door Sealing Kit. The Duct telescopes to match the ceiling height and has gaskets along the top edges to create a seal around the opening. Two adjustable heights are available; 20"- 34" (508 mm-863 mm) or 34"- 60" (863 mm -1523 mm). The Airflow Director causes hot server exhaust air to flow upward from the base of the cabinet to the top of the cabinet. The Rear Door Sealing Kit seals the space between the solid rear door and the cabinet frame.

The color of the Top Panel will match the cabinet color. However, the Vertical Duct and Airflow Director are always black. 

 

 

 

 

Due to its size, the Vertical Exhaust Duct cannot be factory installed. The duct folds flat during shipping.  

For a cabinet to be compatible with the Vertical Exhaust Duct Option it must:
Be 1050 mm - 1200 mm deep
Have either Perforated Metal Front Door or no Front D
oor
Have a Solid Metal Rear Door
Have one or two Solid Side Panels
 

 

Vertical Exhaust Duct System 
9/24/2018 9:04:45 PM