| Chatsworth Products

 

 
 35108 Front to Back Vertical Cable Manager 

The Front-To-Back Cable Manager is an adjustable depth tray that connects a front-facing and a rear-facing Vertical Cable Manager. the Front-To-Back Cable Manager creates a continuous front-to-back cable pathway along the side of the cabinet. Color is black.

  • Available in two sizes (ranges of extension): large and small
  • Large manager extends between 10" (250 mm) and 17" (460 mm) deep
  • Small manager extends between 6" (150 mm) and 10" (250 mm) deep
  • Sold in pairs 
 
 
    Cabinet Height   
 

36U 

42U - 50U  

51U 

# of Front-To-Back Managers allowed per side 

3

 

 

1/19/2018 8:42:23 PM