| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Vertical Power Strip Manager

 

 

Creates a separate pathway specifically for two or four power strips along the side of the cabinet. Attaches to the cabinet frame and adjusts in depth to match equipment. 

The Dual Vertical Power Strip Manager is C-shaped, 4.3”W x 1”D (110 mm x 25 mm), requires a 6.3” (160 mm) rail setback and supports two CPI power strips. The Quad Vertical Power Strip Manager is S-shaped, 8.4”W x 1.7”D (213 mm x 43 mm), requires an 8.7” (221 mm) rail setback and supports four CPI power strips.

                                                   Vertical Power Strip Manager Top Views
 

Vertical Power Strip Manager Plan View 

TeraFrame Power Strip Manager

 

7/18/2018 1:22:18 PM