| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X

 

Horizontal (Rackmount) Power Strips 
Use 19" Rack-Mount Power Strips on CPI
Rack and Cabinet Systems to distribute
single-phase power to multiple pieces of
equipment from a single power connection.
  • NEMA or IEC style outlets and plugs.
    19" wide rack-mount brackets included.
     
  • Uses only one rack-mount space RMU. 
  • Optional circuit breaker protects circuit
    from overload.
     
  • Optional surge-protection protects
    equipment from power spikes.
     
  • Optional current meter measures current
    load on the power strip.

     
 

Horizontal Power Strip with Amp Meter 

Vertical Power StripsVertical Power Strips distribute single-phase
power to multiple pieces of equipment from a
single power connection.
 

  • NEMA or IEC style connectors. 
  • Rack-mount brackets included. 
  • Uses no rack-mount spaces RMU. 
  • Optional circuit breaker protects circuit
    from overload.
     
  • Optional surge-protection protects
    equipment from power spikes.
     
  • Optional current meter measures current
    load on power strip.
     
  • Use Vertical Power Strips on CPI Racks
    that support network and telecommunications
    equipment.
     
  • A pair of power strip mounting brackets is included with the cabinet parts kit.  It will allow the installation of one 66" CPI vertical power strip in TeraFrame cabinets from 42 RMU to 47 RMU. 
 

Vertical Power Strip 

4/22/2018 12:02:14 AM