| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

35085 Bottom Panel Cover  The bottom panel covers the bottom of the Gen 2 F-Series TeraFrame Cabinet to block airflow into and out of the base of the cabinet and is part of the CPI Passive Cooling Solution. Use with an Air Dam Kit and Snap-In Filler Panels to enhance front-to-rear or front-to-top airflow through cabinets when cabinets are supported on leveling feet or casters (elevated above the floor).   
  • Covers the base of cabinet
  • Three-piece panel construction
  • Includes one brush-sealed, 3" x 11.75" (76 mm x 292 mm) cable access port located at the rear center of the panel
 
 

 

5/21/2018 5:57:54 AM