| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X

 

TeraFrame HD Cabinet

 Depth   

Two depths are available. Cabinet depth is the overall depth of the cabinet including doors. Frame depth is the outside depth of the frame excluding the doors. Doors add approximately 3.8 inches (97 mm) to overall depth. Rail depth is the maximum front-to-rear spacing of the equipment mounting rails. Rail depth is reduced (by an equipment mounting rail setback) when accessories are added.

 

Cabinet  

 Frame 

Rail 

in. 

mm.  

in. 

mm.

in. 

mm.  

46.1  

1172  

42.3  

1075 

39.4  

1001 

51.0  

1297  

47.2  

1200 

44.3  

1126  

 

 

 

4/25/2018 9:10:45 PM