| Chatsworth Products

 

TeraFrame HD Cabinet

 Height   

Three heights are available. The cabinet height is the overall height of the cabinet with a top panel and casters. The frame height is the height of the internal frame without the top panel or casters. Casters add approximately 4.2 inches (107 mm) to the height of the frame and cabinet.

 

Cabinet  

 Frame 

Rail 

in.  

mm.  

in.  

mm.  

 

82.5  

2096  

78.1  

1984  

42  

87.7  

2228  

83.4  

2118  

45  

91.2  

2316 

86.9  

2207  

47  

 

 

 

2/18/2018 10:08:43 PM