| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

 

Top Panel Style 

There are two styles of top panels available. Server Top Panels have two large brush-sealed cable openings and include a removeable cover plate for the Vertical Exhaust Duct. The Vertical Exhaust Duct System includes a Server Top Panel, a top-mount Vertical Exhaust Duct, an Airflow Director and a Rear Door Sealing Kit. Select from duct height ranges: 20" to 34" (508 mm - 863 mm) or 34" to 60" (863 mm -1523 mm) high to match ceiling height. Use with a single solid rear door. 

 

 Server, 2 Cable Openings  Vertical Exhaust Duct System

 TeraFrame HD with Server Top Panel 

 TeraFrame HD with Vertical Exhaust Duct 

 

 

9/22/2018 11:11:55 PM