| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

 35505 Cable Distribution Spool Spacer 

Cable Distribution Spool Spacer Kit includes eight spacers that are used with the Cable Distribution Spools inside Velocity Vertical Cable Managers to offset the spool so that the front edge of the spool is close to the front edge of the cable management fingers.

  • Use in 10" W (254 mm) or 12" W (305 mm) vertical managers; use on the front side of double-sided mangers only
  • Attaches to the mid panel with included hardware
  • Spacers are 2.8" (71 mm) in diameter and 2.5" L (64 mm)
  • Made from black plastic
  • Each kit includes eight spacers and mounting hardware

 

 

9/26/2018 5:14:48 AM