| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X

 

 

 15008 Cable Distribution Spools 

Cable Distribution Spools provide slack management and strain relief for patch cords and jumper cables inside Velocity Vertical Cable Managers.

  • Used in 10" W (254 mm) or 12" W (305 mm) vertical cable manager, (will not fit in other sizes)
  • Attaches to the mid panel with included hardware
  • Spools are 2.75" (69.9 mm) in diameter and 5.9" L (150 mm)
  • Made from black plastic
  • Each kit includes four spools and mounting hardware
 

 

4/24/2018 5:52:09 PM