| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

 

 13928-001 Cable Lasing Bar Kit 

The Cable Lashing Bar Kit provides tie points for cables inside Velocity Vertical Cable Mangers

  • Use in 6" W (152 mm) or wider vertical managers; one kit per side
  • Attaches to the rear/mid panel with included hardware
  • Bars are .23" (5.7 mm) in diameter; two bars are 23.7" (602 mm); four bars are 16.6" L (422 mm)
  • Made from steel; zinc-plated, silver-colored
  • Each kit includes six lashing bars and mounting hardware 
 

 

9/18/2018 5:57:33 PM