| Chatsworth Products

 

Provides vertical cable management at one corner of the cabinet
frame. Includes a set of T-shaped cable guides to match the
cabinet height and five cable spools.  The T-shaped cable guides
attach to the front of the cabinet frame.  The openings in between
the T-shaped fingers align with the RMU spaces on the rack. Each
opening can pass up to 48 CAT 6a patch cords. The cable spools
are approximately 1” (25 mm) in diameter and 4” high (100 mm)
and attach to the side of the cabinet frame.  Cabinets with the
optional Network Switch Exhaust Duct include one set of Cable
Management Fingers.  Cabinets without the duct include two sets.
 

 Cable Management Fingers Kit 
1/17/2018 11:53:14 AM