| Chatsworth Products

 

 13934 Cable Ring Kit 

The Cable Ring Kit creates a seperate cable pathway on the back of the Velocity Single-Sided Vertical Cable Manager for premise cables.

  • Attaches to manager with included hardware
  • Rings are C-shaped, 3.0" H x 7.7" D (76 mm x 196 mm), with a plastic latch that spins open to provide access to cables
  • Cable opening on 3.6" W (91 mm) rings is 1.4" W (36 mm); cable opening on other rings is 3.8" W (97 mm)
  • Rings are made from aluminum and painted black; latch is black plastic
  • Each kit includes multiple rings and mounting hardware
 
 

 

 

1/20/2018 2:56:51 AM