| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

RIM-600 Host Module 

The Remote Infrastructure Management RIM-600 system provides the ability to remotely monitor, record and analyze environmental conditions in there data center. Each RIM-600 supports up to eight sensors and will automatically poll up to 64 IP addresses using a scheduled network ping and port service tests (HTTP, FTP, email, etc.). You can monitor temperature, power or humidity; check for the presence of smoke or water; and use motion detectors, IP cameras and door sensors for added security. 

No special wiring is required. Sensors patch together with standard Category 3, 5, 5e, or 6 network cabling. The RIM-600 automatically recognizes and configures sensors and will notify you if sensors are disconnected or not reporting. You can set alarm thresholds for each sensor and schedule when, where and how you or members of your team are to be contacted.  

The RIM-600 Host Module includes an Ethernet and a phone connection and can contact you by voice call, text pager, email, SNMP or fax. You can also check the status of equipment at any time through a voice call, two-way email (you email, RIM-600 replies with status), or with a web browser over a web, wireless web, or remote dial-in connection. The separate phone connection keeps you informed if your network connection goes down. 

The RIM-600 monitors input voltage and has an internal battery backup to keep working if the power goes out. Add a separate PowerGate Module to remotely reboot up to eight pieces of equipment or monitor power on a specific piece of equipment with the Power Monitoring Sensor.

 

 RIM-600 Host Module 

RIM-600 Node Module 

Node modules include Ethernet connections and are supervised by a Host module. Connect up to 31 nodes to each host through your network and monitor up to 256 environmental sensors and 2,048 IP addresses and ports anywhere in your network. Additionally, one PowerGate Module can be connected to each host or node module to provide remote reboot capability for up to 256 outlets.

  RIM-600 Node Module 

PowerGate 1 Module 

This module will allow an operator to monitor and reset up to eight servers remotely.  The PowerGate 1 can be connected to either a Host or a Node Module using a null modem cable (supplied with each Host and Node module).  The operator can reset each outlet without affecting the other outlets.  The maximum cumulative load that the PowerGate 1 can handle is 15 amps.  There is a single 15 amp circuit breaker.

PowerGate 1 Module 

PowerGate 2 Module 

This module is very similar to the PowerGate 1 except it has eight different power inlets for the eight outlets.  It will also allow an operator to monitor and reset servers remotely.  The PowerGate 2 can also be connected to either a Host or a Node Module using a null modem cable (supplied with each Host and Node module).  The operator can reset each outlet without affecting the other outlets.  The maximum  load that the PowerGate 2 can handle is 15 amps for each outlet.  There is a 15 amp circuit breaker for each outlet.

PowerGate 2 Module 

7/20/2018 1:34:48 PM